IESNA:LM-63-2002
[TEST]P1345690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R35B2750DE010 E3A451WH_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 3000K CCT AND, 90CRI , E3A451WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]411
TILT=NONE
1 -1 1 55 14 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
18.9 19.7 20.4 20.8 21.1 23.7 29.7 41.6 72.3 151
323.9 591.4 940.9 1050 1179.5 1295.2 1416.9 1504.1 1571.6 1618
1640.6 1650.3 1648.8 1640.3 1630.6 1620.6 1612.4 1602.8 1585.7 1552.7
1486.3 1422.1 1386.9 1350.1 1283.7 1212.1 1122 1037 928.7 799.5
676.4 584.3 506.1 291.6 73.8 2.6 1.1 0.7 0.7 0.7
0.4 0.4 0 0 0
18.9 19.7 20.4 20.8 21.1 23.7 29.3 40.8 72.7 145.1
301.3 571 884.5 1024 1133.5 1250.7 1356.1 1443.3 1518.2 1567.2
1598.3 1615.8 1618.7 1614.3 1606.9 1598.7 1591.7 1582.4 1569.8 1539
1485.9 1415.4 1372.4 1329.3 1264 1183.9 1109.3 1018.4 900.8 769.9
650.8 556.2 469.7 257.5 65.7 2.6 1.1 0.7 0.7 0.7
0.4 0.4 0 0 0
18.9 19.7 20 20.4 21.1 23.4 28.6 39.7 64.9 126.5
256.4 480.8 766.9 880.8 1005.1 1094.5 1201.3 1293.4 1372.8 1426.2
1477.8 1509.3 1527.1 1536.4 1539.3 1539.3 1534.5 1528.2 1517.1 1495.6
1452.5 1373.9 1304.1 1248.8 1173.9 1086 996.9 901.6 791.4 683.4
558 464.1 373.6 178.5 42.7 2.6 1.1 0.7 0.7 0.4
0.4 0.4 0 0 0
18.9 19.7 20 20.4 21.1 22.6 27.5 36 56 105
193.7 362.1 593.6 686.7 788.8 878.6 972.4 1046.6 1123.1 1188.7
1236.6 1277 1304.9 1328.6 1341.2 1345.3 1344.2 1337.1 1322.7 1301.2
1261.1 1190.6 1107.5 1032.5 960.9 882.3 785.8 687.1 596.6 496
382.9 294.6 228.2 92.8 20 2.2 0.7 0.7 0.7 0.4
0.4 0.4 0 0 0
18.9 19.7 20 20.4 20.8 21.9 26 32.6 48.6 80.1
136.5 240.4 401.8 470.8 540.9 611.8 684.5 747.2 809.6 857
903.1 937.6 965.4 982.1 992.8 995.4 989.9 979.1 962 939.4
903.4 851.9 785.8 707.2 630.7 563.6 484.9 413.7 341.3 267.9
201.8 140.2 100.2 41.2 11.5 1.9 0.7 0.4 0.4 0.4
0.4 0.4 0 0 0
18.9 19.7 20 20.4 20.4 21.1 24.1 29.3 40.4 62
96.8 146.2 223.7 265.6 303.1 345.8 391.8 432.6 469.3 502
527.6 549.8 565.1 575.4 578.8 576.6 568 553.6 533.5 509.8
480.1 444.5 395.1 347.6 299 256 214.4 175.9 141.7 108
74.9 55.3 39.7 20.4 7 1.5 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0
18.9 19.7 20 20 20 20.4 22.6 26.3 33 46.7
67.9 92 123.5 136.9 152.9 169.9 185.5 203.3 217.4 230
240 247.5 251.5 252.7 249.7 244.9 236 224.8 210.7 196.3
181.1 165.1 148 129.5 111.7 93.5 76.8 64.2 54.2 45.3
37.5 28.2 20.8 10 3.7 0.7 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0
18.9 19.7 20 19.7 19.3 18.9 18.6 18.6 19.3 21.1
23.7 27.1 30.8 31.9 33 33.4 33.8 33.8 33.8 33.8
33 32.3 31.2 30.1 28.6 26 23 20.4 18.6 16.7
14.8 13.4 11.1 8.9 7.4 6.3 5.2 4.1 3.3 2.6
1.9 1.5 0.7 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0
18.9 19.7 19.3 18.9 18.2 16.7 15.2 13.7 12.2 10.8
9.6 8.5 7 6.7 6.3 5.6 5.2 4.8 4.1 3.7
3.3 3 2.6 2.2 2.2 1.9 1.5 1.1 0.7 0.7
0.7 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.7 0.7 0.7 0.7 0.7 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0
18.9 18.9 18.6 17.4 16.3 14.8 13 11.5 10 8.5
7.4 6.3 5.6 5.6 4.8 4.8 4.5 4.5 4.1 4.1
3.7 3.7 3.3 3.3 3 3 3 2.6 2.6 2.6
2.6 2.6 2.2 2.2 2.2 2.2 2.2 2.2 2.2 2.2
1.9 2.2 2.2 2.2 1.9 1.9 1.9 1.9 1.9 1.5
1.5 1.5 1.5 1.5 0
18.9 18.6 17.4 16.3 15.2 13.7 12.2 10.8 9.6 8.5
7.8 7 6.7 6.3 6.3 5.9 5.9 5.6 5.6 5.6
5.2 5.2 5.2 4.8 4.8 4.8 4.8 4.8 4.5 4.5
4.5 4.5 4.5 4.1 4.5 4.1 4.1 4.1 4.1 4.1
4.1 4.1 4.1 4.1 3.7 3.7 3.3 3 3 2.6
2.2 1.9 1.5 1.1 0
18.9 17.8 16.7 15.6 14.1 13 11.9 10.8 10 9.3
8.9 8.2 7.8 7.8 7.4 7.4 7.4 7 7 7
7 6.7 6.7 6.7 6.7 6.7 6.7 6.7 6.7 6.7
6.7 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3
6.3 6.3 6.3 5.9 5.9 5.6 5.2 4.8 4.5 3.7
3.3 2.6 1.9 0.7 0
18.9 17.8 16.7 15.2 14.1 13 12.2 11.5 10.8 10
9.6 9.3 8.9 8.9 8.9 8.9 8.5 8.5 8.5 8.5
8.5 8.5 8.5 8.5 8.5 8.5 8.2 8.2 8.5 8.5
8.2 8.2 8.2 8.5 8.5 8.5 8.5 8.5 8.5 8.5
8.2 8.2 8.2 8.2 7.8 7.8 7.4 7 6.3 5.6
4.8 4.1 3 1.5 0
18.9 17.8 16.3 15.2 14.1 13 12.2 11.5 11.1 10.4
10 10 9.6 9.3 9.3 9.3 9.3 8.9 8.9 9.3
8.9 8.9 8.9 8.9 8.9 8.9 8.9 8.9 8.9 9.3
8.9 8.9 8.9 9.3 9.3 9.3 8.9 9.3 8.9 8.9
8.9 8.9 8.9 8.9 8.5 8.2 7.8 7.4 6.7 6.3
5.2 4.5 3 1.5 0
